Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ASBT Aluminum Shearbolt Terminal
Bill of material
1974153-1
PN
Part Number
1974153-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1974153-1
TEINTERNALDESCRIPTION
TE Internal Description
ASBT-1000-U
TECHNOLOGY
Technology
Shear Bolt
VISUALINSPECTION
Visual Inspection
Yes
VOLTAGECLASSKV
Voltage Class
<= 35 kV
CONDUCTORMATERIAL
Conductor Material
Aluminum-Copper
CONDUCTORRANGEAWGKCMIL
Conductor Range
1000 (Compact) - 1000 (Concentric) AWGkcmil
STUDSIZE
Stud Size
12
APPLICATIONTYPE
Application Type
Power Cable Terminations, Both Underground & Above Ground
FREEOFLEADCADMIUMHEAVYMETALS
Free of Lead, Cadmium, Heavy Metals
Yes
ENERGIZEDINSTALLATION
Energized Installation
No
CSACERTIFIED
CSA Certified
Yes
ULLISTED
UL Listed
Yes
NEMASPACING2HOLE
NEMA Spacing (2-Hole)
Yes
PRODUCTAVAILABILITY
Product Availability
AMERICAS, ANZPAC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    Compression Connectors
    TE Connectivity
    Compression Connectors
Previews
3D
2D
Download CAD models