Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Thermokon
Description
MWF+ - Duct averaging Sensor
Bill of material
662758 MWF+ TRV MultiRange Relais L3000 inkl. Montagewinkel
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
temperature
AT
Application/type
Duct averaging sensor
KONFIG
Configuration
S
Sensor
AGSPA
Output voltage
AGST
Output current
AGSK
Output switching contact
NTECH
Network technology
DUT
Data transmission
TEB
Operating range temperature
-50 - +80
GKT
Accuracy temperature
AST
Output signal temperature
TEBG
Operating range temperature enclosure
EBF
Operating range humidity
max. 85% rH short term condensation
SPANN
Power supply
LA
Power consumption
EL
Installation length
mm
AZ
Display
GEH
Enclosure
FARBE
Colour
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
AL
Connection cable
GEW
Weight
g
VP
Packaging
220 x 310 x 0
LIEFERUMFANG
Delivery content
incl. mounting flange, incl. mounting set (screws and accessories), incl. installation set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Thermokon
    NOVOS 3 - Room sensor
    Thermokon
    FTK+ - Duct Sensor temperature/Humidity
    Thermokon
    AGS54+ - Outdoor Sensor temperature
    Thermokon
    DPA+ - Differential pressure transducer
    Thermokon
    LS02+ - Leakage Sensor
    Thermokon
    LK+ - Duct Sensor Air Quality
    Thermokon
    AKF10+ - Duct Sensor temperature
    Thermokon
    NOVOS 3 SR x - Room Operating Unit Radio
    Thermokon
    MWF400+ - Duct averaging Sensor
    Thermokon
    NOVOS 5 - Room sensor
    Thermokon
    SFK02+ - Immersion Sensor temperature
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5136 - Unions conical seat (casting) Female / Female - Stainless steel 316
    Nason
    NTS - Temperature Transducer - 1% Accuracy
    Thermokon
    FTP+ - Pendulum Sensor temperature/Humidity
Previews
3D
2D
Download CAD models