Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR91 - Nozzle connector
Bill of material
NHR91-1-D12-A
CODE
code
NHR91
TYPE
Type
Clamping type
MAT
material
A6063
SUR
surface preparation
Natural anodizing
PRE
Maximum working pressure
7Bar
TEM
Maximum use temperature
200 °C
FLU
Recommended fluid
air,water
NOR
Nominal interface model
D
Installation aperture
INS
Installation form
R
Thread R
R1/8
A
40
B
18
C
18
G
25.0
E
10.0
F
16
M
M4
DD
d
4.5
DD1
8.0
HH
h
4.5
W
1.5
LINK
web link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models