Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
3P Technik
Description
BIRCO pur - Birco Pur DN 300
Bill of material
1600335-B(3001)
BES
description
Filter channel for discharge into surface water and groundwater
BEZ
designation
Birco Pur (DIBt-Bauartzulassung)
GMB
weight with concrete
300 kg
DN
Connection (DN)
300 mm
LOG
Level of Geometry
L
Length
m
ARTNR
Article number
1600335-B
MHL
maximum hydraulic performance per linear meter
0.2 l/s
DWA
for interpretation to DWA-A 102
Treatment of surfaces, including Cat. III
AFV
Connectable surface full-flow treatment in accordance with approval
20 m^2
MATO
material without concrete manhole
PE
MATM
material with concrete manhole
PE / Concrete
AUSSCHREIBUNG
Tender specification
is available
ANSS
Connection 1 description/medium
rainwater
ANSSF
Connection 1 direction
inlet / drain
ABEZ
alternative designations
Sedimentation channel / Filter channel / Channel drainage / DWA-A 102 / DIBt / Infiltration
VIDEO
functional principle & service
functional principle & service
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD