Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
80/20
Description
13-3950, 13-3951, 13-3952, 13-3953, 13-3954, 13-3955, 13-3956, 13-3957, 13-3958 - Threaded Bolts - Socket Head Cap Screws
Bill of material
13-3953
PN
Part No.
THRD
Thread
M8 x 1.25
FIN
Finish
Blue Tint Bright Zinc
L
L Length
mm
A
13.00 mm
B
8.00 mm
E
6.00 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models