Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4339, 4339-Black - 90 deg Pivot Bracket Assemblies - 15 Series - Left Hand 0 deg Pivot Bracket w/ L-Handle
Bill of material
4339
PN
Part No.
PBT
Pivot Bracket Type
Left Hand
A
4.500 Inch
B
1.500 Inch
C
1.500 Inch
D
0.750 Inch
G
0.250 Inch
H
0.220 Inch
W
Weight
.990 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models