Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
80/20
Description
2130, 2135, 2138, 2365, 2130-Black, 2135-Black, 2138-Black, 2365-Black - 15 Series Base Plates
Bill of material
2135-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.000 Inch
B
1.500 Inch
C
1.500 Inch
D
0.750 Inch
E
0.750 Inch
F
F (Tap Thru)
G
G (Drill Thru and Counterbore)
5/16-18 SHCS
H
1.500 Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models