Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2147 - Heavy-Duty Flange Mount Caster Base Plate
Bill of material
2147
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
5.500 Inch
B
3.000 Inch
C
1.250 Inch
D
0.500 Inch
E
1.500 Inch
F
0.750 Inch
G
4.000 Inch
H
H (Drill Thru and Counterbore)
5/16-18 SHCS
J
J (Tap Thru)
3/8-16
W
Weight
1.505 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models