Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
2317, 2318, 2321, 2323 - Flange Mount Casters
Bill of material
2318
PN
Part No.
MATW
Material of Wheel
DIA
DIA Diameter
Inch
A
3.750 Inch
B
0.328 Inch
C
3.000 Inch
D
2.656 Inch
E
1.750 Inch
F
2.750 Inch
G
G Load Height
Inch
OR
Oil Resistance
CAP
Capacity
lbs.
COL
Wheel Color
BRAKE
Brake
SR
Swivel Radius
Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models