Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2723 - Economy Position Floor Locks
Bill of material
2723
PN
Part No.
2723
BPPN
Base Plate Part No.
2148
POS
Position
RET
Retracted
6.000 Inch
LH
Load Height
6.625 Inch
EXT
Extended
6.875 Inch
BHS
Bolt Hole Spacing
2.630 x 3.630 Inch
BD
Bolt Diameter
3/8-16
FIN
Finish
Electro-Plated
W
Weight
4.750 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models