Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14120_in - 2 Hole Inside Corner Bracket
Bill of material
14120
PN
Part No.
14120
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
1.693 Inch
B
1.181 Inch
C
0.866 Inch
D
0.590 Inch
E
0.354 Inch
F
F Dia.
0.236 Inch
G
0.118 Inch
H
H (deg)
45
W
Weight
.090 lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models