Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12024_in - Roller Wheel with Steel Hub
Bill of material
12024
PN
Part No.
12024
MAT
Material
Fiberglass Reinforced Nylon
COL
Color
Black
A
0.591 Inch
B
0.236 Inch
C
0.646 Inch
D
D Dia.
1.142 Inch
E
E Dia.
0.945 Inch
F
F Dia.
0.244 Inch
W
Weight
.02 lbs.
CC
Compatibility Code
6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models