Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12068, 12069, 12070_in - Standard 2-D Hinge
Bill of material
12068
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
AM
Adjustable Mount
A
2.992 Inch
B
1.654 Inch
C
2.362 Inch
D
1.339 Inch
E
0.157 Inch
F
0.591 Inch
G
G Dia.
0.315 Inch
H
0.335 Inch
J
J Dia.
0.260 Inch
ML
Max. Load
221 ft-Lbs.
W
Weight
.42 Lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models