Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
80/20
Description
12094_in - Standard Hinge
Bill of material
12094
PN
Part No.
12094
MAT
Material
Stainless Steel
FIN
Finish
Plain
A
1.181 Cal
B
1.969 Cal
C
0.453 Cal
D
0.236 Cal
E
E Dia.
0.248 Cal
F
F Dia.
0.236 Cal
ML
Max. Load
36.8 ft-Lbs.
W
Weight
.21 lbs.
CC
Compatibility Code
6-10, 6-25
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD