Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12097_in - Standard Panel Hinge
Bill of material
12097
PN
Part No.
12097
MAT
Material
Steel
FIN
Finish
Black Powder Coat
A
2.520 Inch
B
1.575 Inch
C
0.787 Inch
D
0.083 Inch
E
E Dia.
0.323 Inch
F
0.161 Inch
G
0.795 Inch
ML
Max. Load
18.0 ft-Lbs.
W
Weight
.09 Lbs.
CC
Compatibility Code
8-15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models