Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12165, 12166_in - Plastic Standard Hinge
Bill of material
12165
PN
Part No.
ST
Slot Tab
Inch
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Die-Cast Zinc
A
2.205 Inch
B
1.417 Inch
C
0.402 Inch
D
2.480 Inch
E
0.896 Inch
F
1.449 Inch
G
0.413 Inch
H
H Dia.
0.787 Inch
J
J Dia.
0.252 Inch
K
0.315 Inch
ML
Max. Load
14.7 ft-Lbs.
W
Weight
.11 Lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models