Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12321, 12319, 12320_m - Cable & Tube Clip, 1/4 Turn
Bill of material
12321
PN
Part No.
MAT
Material
Fiberglass Reinforced Nylon
COL
Color
Black
A
mm
B
B (Slot Tab)
mm
C
20.20 mm
D
40.00 mm
E
32.60 mm
F
16.00 mm
W
Weight
kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models