Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-3348, 40-3346 - Nylon T-Slot Nut
Bill of material
40-3348
PN
Part No.
SERIES
Series
40 Series
DESC
Description
QTY
Quantity
A
14.40 mm
B
1.50 mm
C
8.30 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models