Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-2796, 40-2797 - 90 deg Pivot Bracket Assemblies
Bill of material
25-2796
PN
Part No.
DESC
Description
90 deg Pivot Bracket Assemblies
HT
Handle Type
L-Handle
HC
Handle Color
A
mm
B
1.40 mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
0.64 mm
I
mm
T
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models