Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4148, 25-4148-Black - 90 deg Pivot Bracket Assemblies - 25 Series - 90 deg Right Hand Pivot Assembly w/ L-Handle
Bill of material
25-4148
PN
Part No.
PBT
Pivot Bracket Type
Right Hand
A
75.00 mm
B
25.00 mm
C
25.00 mm
D
12.50 mm
G
4.00 mm
H
3.36 mm
W
Weight
.127 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models