Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4178, 25-4178-Black - Living Hinge Assemblies - 25 Series - Universal Living Hinge w/ Straight Pivot Arms
Bill of material
25-4178
PN
Part No.
A
25.00 mm
B
75.00 mm
C
25.00 mm
D
49.98 mm
E
E (Drill Thru and Counterbore)
M6 SHCS
F
F (Radius)
12.50 mm
G
G (Tap (2))
M6 x 1.00
H
25.00 mm
I
71.70 mm
J
57.98 mm
K
48.70 mm
W
Weight
.150 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models