Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14196 - Threaded Insert
Bill of material
14196
PN
Part No.
14196
MAT
Material
Zinc - Plated Steel
IT
Internal Thread
M8
A
10.00 mm
B
16.00 mm
C
6.00 mm
D
3.00 mm
W
Weight
.0038 kg
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models