Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
17-6712 - Flat Head Socket Cap Screws
Bill of material
17-6712
PN
Part No.
17-6712
THRD
Thread
M6 x 1.0
MAT
Material
Stainless Steel
M
6
L
L Length
12 mm
A
12.39 mm
B
4.00 mm
E
3.30 mm
W
Weight
.0032 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models