Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12028, 12029 - Aluminum Floor Bracket
Bill of material
12028
PN
Part No.
MAT
Material
Die-Cast Aluminum
POS
Position
A
43.00 mm
B
10.00 mm
C
C (Slot Tab)
10.00 mm
D
175.00 mm
E
86.00 mm
F
F (Radius)
30 mm
G
65 deg.
W
Weight
.276 kg.
CC
Compatibility Code
10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models