Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12181, 12185_m - Base for Swivel Feet
Bill of material
12181
PN
Part No.
MAT
Material
Stainless Steel - SS 304
BASE
Base
mm
A
18.00 mm
B
mm
C
mm
D
3.00 mm
E
11.00 mm
F
9.00 mm
ML
Max. Load
kg
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models