Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
80/20
Description
25-2414, 25-2414-Black, 25-2416, 25-2416-Black, 40-2415, 40-2515-Black, 40-2417, 40-2417-Black - Economy Floor Mount Base Plates
Bill of material
25-2416-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
140.00 mm
B
80.00 mm
C
40.00 mm
D
mm
E
6.00 mm
F
56.00 mm
G
20.00 mm
H
mm
J
mm
K
K Dia. Thru
mm
L
L Dia. Thru
mm
M
M Spot Face Dia.
mm
N
mm
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models