Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-2147, 40-2147-Black - Heavy-Duty Flange Mount Caster Plates
Bill of material
40-2147
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
146.00 mm
B
76.20 mm
C
34.90 mm
D
13.00 mm
E
40.00 mm
F
19.00 mm
G
100.00 mm
H
H Drill Thru & C-Bore (8)
M8 SHCS
J
J Tap Thru (4)
M10 x 1.5
K
11.90 mm
L
30.00 mm
W
Weight
.683 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models