Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-2148, 40-2148-Black - Position Floor Lock Base Plate
Bill of material
40-2148
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
158.00 mm
B
92.00 mm
C
33.00 mm
D
16.68 mm
E
66.65 mm
F
19.00 mm
G
40.00 mm
H
H Drill Thru & C-Bore (8)
M8 SHCS
J
J Tap Thru (4)
M10 x 1.50
K
40.00 mm
L
19.00 mm
M
100.01 mm
W
Weight
.683 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models