Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
40-2701, 40-2705, 40-2713 - Heavy Duty Flange Mount Casters - Rigid
Bill of material
40-2701
PN
Swivel Caster Part No.
MAT
Material of Wheel
DIA
DIA Diameter
mm
A
114.30 mm
B
91.95 mm
C
76.20 mm
D
65.53 mm
E
101.60 mm
F
10.67 mm
G
9.51 mm
H
H (Load Height)
mm
OR
Oil Resistance
CAP
Capacity
kg.
WC
Wheel Color
W
Weight
kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models