Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14059, 14061_m - 2 Hole Inside Corner Bracket
Bill of material
14059
PN
Part No.
14059
MAT
Material
Die Cast Aluminum
FIN
Finish
Natural
A
18.00 mm
B
4.50 mm
C
C (Slot Tab)
mm
T
T Thickness
2.00 mm
W
Weight
.01 kg.
CC
Compatibility Code
5-20, 6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models