Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14089 - 8 Hole Inside Corner Bracket
Bill of material
14089
PN
Part No.
14089
MAT
Material
Die-Cast Zinc
FIN
Finish
Powder Coat - Aluminum Color
A
57.00 mm
B
30.00 mm
C
9.00 mm
D
7.00 mm
T
3.00 mm
W
Weight
.227 kg
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models