Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4108, 25-4108-Black - 2 Hole 3 mm Inside Corner Bracket
Bill of material
25-4108
PN
Part No.
A
25.00 mm
B
25.00 mm
C
25.00 mm
D
3.00 mm
E
E Dia.
6.30 mm
W
Weight
.009 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models