Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
40-2525, 40-2535, 40-2545, 40-2555, 40-2562, 40-2561, 40-2563, 40-2564, 40-2530, 40-2540, 40-2550, 40-2560, 40-2578, 40-2579, 40-2580, 40-2581, 40-2525-Black, 40-2535-Black, 40-2545-Black, 40-2555-Black, 40-2562-Black, 40-2561-Black, 40-2563-Black, 40-2564-Black, 40-2530-Black, 40-2540-Black, 40-2550-Black, 40-2560-Black, 40-2578-Black, 40-2579-Black, 40-2580-Black, 40-2581-Black - 45 deg. Supports - 40 Series
Bill of material
40-2562
PN
Part No.
PROF
Profile
A
A Length
mm
FIN
Finish
B
40.00 mm
C
mm
E
16.20 mm
F
24.99 mm
G
3.61 mm
MHI
Mounting Hardware Included
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models