Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-6802 - Linear Bearing Brake Kits - Star Handle
Bill of material
40-6802
PN
Part No.
40-6802
SERIES
Series
40 Series
TYPE
Type
Star Handle
COL
Color
Black
A
30.99 mm
B
16.76 mm
C
26.92 mm
D
44.45 mm
R
51.16 mm
T
T Thickness (Washer)
1.40 mm
TL
Thread x Length
5/16-18x1.25 mm
W
Weight
.050 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models