Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
45-6598 - Single-Keyed Standard Linear Bearing Pad
Bill of material
45-6598
PN
45-6598 mm
COLOR
0,0,0 mm
A
10.77 mm
B
78.00 mm
C
39.00 mm
D
16.50 mm
E
17.50 mm
F
10.00 mm
G
19.50 mm
H
10-32 mm
J
45.00 mm
K
6.17 mm
L
14.63 mm
M
9.75 mm
N
12.29 mm
WEIGHT
0.0168 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models