Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12084, 12088, 12089_m - Standard Hinge
Bill of material
12084
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
ST
Slot Tab
mm
A
A Dia.
8.30 mm
B
24.00 mm
C
40.00 mm
D
20.00 mm
E
13.00 mm
F
80.00 mm
G
G Dia.
8.00 mm
H
H Dia.
20.00 mm
J
14.00 mm
K
8.00 mm
L
1.80 mm
M
4.50 mm
ML
Max. Load
250 Nm / 184 ft-Lbs.
W
Weight
.177 kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models