Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-2120 - Panel Gasket - 40 Series
Bill of material
40-2120
PN
Part No.
40-2120
MAT
Material
High Density Black Polyethylene
DESC
Description
Black 40 Series Panel Gasket
L
L Length
1841.00 mm
A
8.33 mm
B
6.43 mm
C
11.91 mm
D
10.77 mm
E
4.85 mm
W
Weight
.045 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models