Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-2884, 40-2885, 40-2886, 40-2887 - Aluminum Cabinet Handles
Bill of material
40-2884
PN
Part No.
FIN
Finish
A
mm
B
mm
C
53.00 mm
D
17.00 mm
E
26.00 mm
F
F Dia.
mm
G
17.00 mm
H
H Drill Thru & Counterbore
M6 SHCS
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models