Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2126 - Velcro Latch
Bill of material
65-2126
PN
Part No.
65-2126
MAT
Material
Aluminum
FIN
Finish
Clear Anodize
A
6.35 mm
B
12.70 mm
C
73.02 mm
D
61.91 mm
E
50.80 mm
F
38.10 mm
G
G Drill Thru
6.52 mm
W
Weight
.100 kg
MHI
Mounting Hardware Included
M6 x 1.0 x 20mm & Economy T-Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models