Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2429, 65-2424 - Panel Stiffeners
Bill of material
65-2429-1841
PN
Part No.
65-2429
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
HANDLE
Handle
LS
Length Type Selection
L
L Length
mm
A
10.67 mm
B
6.10 mm
C
18.03 mm
D
15.24 mm
E
4.60 mm
F
24.13 mm
W
Weight
2.545 kg./m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models