Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-4487 - Nylon Ball Catch
Bill of material
65-4487
PN
Part No.
65-4487
MATBL
Material of Body of Latch
Molded Black Fiberglass-Reinforced Nylon
MATB
Material of Ball
Zinc-Plated Steel
A
37.00 mm
B
47.00 mm
C
6.00 mm
D
28.00 mm
E
16.00 mm
F
F Slot Thru
6.50 mm
G
14.00 mm
H
19.98 mm
J
10.00 mm
K
9.50 mm
L
L (Thread)
M8
M
17.08 mm
N
2.25 mm
P
12.00 mm
Q
26.00 mm
W
Weight
.0408 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models