Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2054, 65-2054-Black - Detent Hinge Door Stop
Bill of material
65-2054
PN
Part No.
65-2054
FIN
A
15.88 mm
B
17.78 mm
C
7.92 mm
D
20.57 mm
E
6.35 mm
F
F Thread
M5 x 0.8
G
20.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models