Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
80/20
Description
40-4020, 40-4020-Black - T-Slotted Profile - 40 Series
Bill of material
40-4020-4000
PN
Part No.
40-4020-4000
SERIES
Series
40-4020
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
1.2308 kg/m
MIX
Moment of Inertia IX
1.8260 cm^4
MIY
Moment of Inertia IY
6.6587 cm^4
EA
Estimated Area
4.5746 cm^2
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели