Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4085-LITE, 40-4085-LITE-Black - T-Slotted Profile - 40 Series
Bill of material
40-4085-LITE-4000
PN
Part No.
40-4085-LITE-4000
SERIES
Series
40-4085-LITE
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
2.8479 kg/m
MIX
Moment of Inertia IX
67.8370 cm^4
MIY
Moment of Inertia IY
15.9405 cm^4
EA
Estimated Area
10.6264 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models