Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4096, 40-4096-Black - T-Slotted Profile - 40 Series
Bill of material
40-4096-4000
PN
Part No.
40-4096-4000
SERIES
Series
40-4096
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
2.0844 kg/m
EA
Estimated Area
7.7777 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models