Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
45-4545-LITE, 45-4545-LITE-Black - T-Slotted Profile - 45 Series
Bill of material
45-4545-LITE-4000
PN
Part No.
45-4545-LITE-4000
SERIES
Series
45-4545-LITE
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
1.5716 kg/m
MIX
Moment of Inertia IX
9.2029 cm^4
MIY
Moment of Inertia IY
9.2029 cm^4
EA
Estimated Area
5.2652 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models