Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
ABB
Description
ACS380-480Vac Ratings_3ph - 380, 400, 415, 440, 460 or 480 V
Bill of material
ACS380-040S-09A4-4Architecture300IP20
TC
Type Code
TYPE
Drive Type
DOP
Drive Options
CONSTRUCTION
Construction
Standard Drive
PHDHP
Power Heavy-duty use (150% overload for 1 min)
HP
PHDKW
Power Heavy-duty use (150% overload for 1 min)
kW
IHD
Current Heavy-duty use (150% overload for 1 min)
A
IMAX
Maximum output current
A
PLDHP
Power Light Duty (110% overload for 1 min)
HP
PLDKW
Power Light Duty (110% overload for 1 min)
kW
ILD
Current Light Duty (110% overload for 1 min)
A
PNHP
Power Nominal ratings - No overload
HP
PNKW
Power Nominal ratings - No overload
kW
IN
Current Nominal ratings - No overload
A
FS
Frame Size
LODDEST
LOD Destination
LODLEVEL
LOD Level
H1
Height (H1)
205 mm
H2
Height (H2)
mm
H3
Height (H3)
170 mm
W
Width
mm
D
Depth
174 mm
M1
mm
M2
191 mm
WEIGHT
Weight
kg
SIZE
Size
OPTIONS
Option Codes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели