Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MAxN2 - Auxilary contact block front mounting 2 pol
Bill of material
ABB - 1SAL100992R9906 + MARN202AT Auxiliary Contact 2NC screw terminal, front mounted
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF003961
Type of electric connection
EF000010
Model
Top mounting
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models