Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MA1-8137 - Legend plate holder 4-position
Bill of material
ABB - 1SFA611920R8137 + MA1-8137 Plate holder
PN
Product Id
1SFA611920R8137
EXTTYPE
Extended Product Type
MA1-8137
INVDES
Invoice Description
MA1-8137 Plate holder
TYPE
Type
MA1-8137
SN
S/N Code Number
1SFA611920R8137
DES
Description
PLATE HOLDER#MA1-8137
DESCSHORT
Short Description
PLATE HOLDER#MA1-8137
DESCLONG
Long Description
4 pos Legend plate holder
INTNO
International product number
7320500545782
MANUID
Product number of the Manufacturer
1SFA611920R8137
MANUNAME
Manufacturer Name
ABB
EF000008
Width
0.065 mm
EF000040
Height
0.001 mm
EF000051
Shape
Rectangular
CTN
Customs tariff number
85389099
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models