Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1-4-14-030-B - Light curtain for finger detection
Bill of material
ABB - 2TLA022300R0100 + Orion1-4-14-030-B - Transmitter
PN
Product ID
2TLA022300R0100
EXTTYPE
Extended Product Type
INVDES
Invoice Description
Orion1-4-14-030-B Transmitter+ Receiver
DES
Description
Resolution=14mm, Protected height=300mm, Range=0.2-6m, Type 4.
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003945
Number of semiconductor outputs with signalling function
EF003946
Number of contact energized outputs with signalling function
EF003951
Number of protected semiconductor outputs
EF003952
Number of protected contact energized outputs
EF003955
Fade-out possible
EF003956
Type of interface for safety communication
EF003959
Type of switching output of the OSSD
EF003961
Type of electric connection
EF003982
Operation agent-safety class
EF007094
Width sensor
mm
EF007283
Height of sensor
mm
EF007334
Length of sensor
mm
EFI03991
EF003991
Detection capability for test bodies
mm
EF003997
Explosion safety category for gas
EF003998
Explosion safety category for dust
EF000507
Cascadable
EF004032
Scope of delivery of the one-way system
EF004035
Max. output current at protected output
mA
EFI02386
EF002386
Ambient temperature
°C
EF004057
With muting function
EF004061
Override possible
EF004094
Response time
ms
EF006784
Resolution of the light curtain
mm
EF004095
Reduced resolution
EF004098
Transmission range of the safety field
m
EF004102
Switching voltage of OSSD at state "high"
V
EF004103
Safety field height
mm
EF004105
Type of safety according to IEC 61496-1
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF000187
Voltage type
EF004114
With beam coding
EF004119
Clock control possible
EF004052
With monitoring function downstream switching devices
EF004132
Wavelength of the sensor
nm
EF004054
With restart blockage
EF001597
Suitable for safety functions
EF005474
Degree of protection (IP)
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models